IESNA:LM-63-2002
[TEST]P1084582
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D835-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT PENDANT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]194
TILT=NONE
1 -1 1 37 5 1 1 0.14 4 0
1 1 22.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
205.9 205.2 203.7 200.7 197.2 192.3 181.9 167.8 158 148.6
133.2 119.7 109.3 100.2 86.2 72.4 62.7 54 40.5 28
20 12.7 2.6 0.4 0.4 0.4 0 0 0 0
0 0 0 0 0 0 0
205.9 205.9 203.7 199.6 195.5 189.9 178.5 164.5 153.7 143.3
126.8 111.7 101.6 91.9 77.7 64.6 55.9 47.8 35.8 25.1
18.7 13.1 5.2 0.8 0.4 0.1 0 0 0 0
0 0 0 0 0 0 0
205.9 204.1 200.7 194.1 188.9 181.6 169.3 156 146.2 135.5
119.3 102.9 93.1 83.4 68.8 55.8 47.4 39.8 29.2 19.8
13.9 9.4 4.4 1.9 0.9 0.5 0.4 0 0 0
0 0 0 0 0 0 0
205.9 205.9 201.1 192.7 185.4 177.7 164.9 151.1 141.4 131.6
116.6 100.9 90.5 80.4 65.6 50.7 41.3 32.2 19.5 10.1
5.6 3.9 2.6 2 1.3 1 0.4 0.4 0.4 0.1
0 0 0 0 0 0 0
205.9 206.2 201.5 191.8 184.1 175.8 162.4 148.4 138 128.2
113.2 97.8 87.1 77.3 61.8 47.1 37 27.9 14.8 7.2
4.8 4.1 3 2.1 1.7 1.4 0.9 0.4 0.4 0.4
0 0 0 0 0 0 0
